??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS Z01A403-PSC15G-S04G-505
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS Z01A403-PSC15G-S04G-505
VERF
Availability
Available
BC
Order code
BCS00EL
TC
Product identifier
BCS Z01A403-PSC15G-S04G-505
PX
Product view
46919_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
with Special Properties
W
Weight
0.052 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 18 x 101 mm, Series = Z01, Installation = non-flush, Connection = Connector, M12x1-Male, 4-pin, Switching output = PNP normally open (NO), Switching frequency = 5 Hz, Range = 1...15 mm, Housing material = POM, Material sensing surface = POM, Ambient temperature = -40...75 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE, cULus, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.